Catalog navigation
CAD model selection
Selectable products: 821
HELP_VARIABLE
Company
Gühring
Description
497 - DIN 8089 AUTOMAT REAMER
Bill of material
497 7.870
J21
Item ID
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 8089
A11
Cutting Diameter
mm
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
NSM
Standard of Characteristics
DIN4000-126
F1
Cutting Direction
R
D1
Number of Cutting Edges
6
D2
Helix Direction
L
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1549 - WN 1548 MACH-REAMER HR500
    Gühring
    489 - DIN 8089 AUTOMAT REAMER
    SCHUNK
    ER SCAPTO C6 ISO 26623-1 - ER collet chucks
    Gühring
    1683 - WN 1680 CERMET REIBAHLE
    Gühring
    404 - DIN 208 MACHINE REAMER
    Gühring
    455 - DIN 212-3 MACHINE REAMER
    Gühring
    641 - DIN212-2 TIN MACHINE REAMER
    Gühring
    440 - DIN 212-2 MACHINE REAMER
    Gühring
    1675 - WN MACH-REAMER HR500
Previews
3D
Dimension
2D
Download CAD models