카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
DINKLE
Description
4DSDB-01-XX - Barrier Terminal Blocks,Screw Connection,Pitch:9.50mm,300V,15A
Bill of material
4DSDB-01-26
NAME
Name
PREVIEW
Preview
PTTE
Product type
Pluggable terminal blocks
PH
Pitch
9.50 mm
CR
Color
BLACK (default)
CNMD
Connection method
Screw Connection
TEOFLG
Type of locking
With threaded flange
SGMD
Soldering Method
Wave Soldering
LH
Length
mm
WH
Width
20 mm
HH
Height
29.85 mm
PNDS
Pin dimensions
0.8x1.1 mm
PNLH
Pin length
4.15 mm
PCB_HD
PCB hole diameter
1.6 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
2
CNPS
Connection points
IGML
Insulating material
PBT
IGMLGP
Insulating material group
IIIa
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥1000MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Gold PLATED
RDVE
Rated Voltage
630 V
RDCT
Rated Current
24 A
RDVE2_2
Rated Voltage(II/2)
630 V
RDVE3_2
Rated Voltage(III/2)
320 V
RDVE3_3
Rated Voltage(III/3)
320 V
RIV2_2
Rated Impulse Voltage(II/2)
4 kV
RIV3_2
Rated Impulse Voltage(III/2)
4 kV
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
15 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
10 A
BOTHP
Back of the hand protection IP10(IEC60529)
YES
OGTE_MAX
Operating temperature max
130
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
EX_P_A
Explosion-proof Approval
YES
ROHS_A
RoHS Approval
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드