Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
4l - 4l_valve
Bill of material
4L210-06
SPECIFICATIONS
Specifications
SERIES
Series
CONTROLMODE
ControlMode
CALIBER
Caliber
A
101.5 mm
B
35 mm
C
22 mm
D
20 mm
E
23.5 mm
F
4.3 mm
K
1/8
K2
1/8
L
0 mm
M
36 mm
Q
18.0 mm
I
0 mm
R
10 mm
T
32.0 mm
U
M14x1
W
5.5 mm
Y
33.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models