Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
4m - 4m_valve
Bill of material
4M210-06-A
SPECIFICATIONS
Specifications
4M
POSITION
Position Number
SERIES
Series
TW
The way
TYPES
Types
CALIBER
Caliber
VOLTAGE
Voltage
WIRING
Wiring
INTERFACE
Interface
A
120.4 mm
B
66.4 mm
B1
35 mm
C
22 mm
G
20 mm
H
29 mm
J
4.2 mm
K
1/8 mm
K2
1/8 mm
D
23 mm
E
18 mm
O
39.65 mm
W
22.0 mm
T
32.0 mm
Y
32.2 mm
Z
32.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    4V200 - Solenoid Valve
    Bimba Products
    M4M - Solenoid Valve
    AirTAC
    4M100 200 300 - Solenoid Valve
    BLCH
    4V series Solenoid Valve - 4v_valve
    AirTAC
    4V400 - Solenoid Valve
    BLCH
    4VM SERIES - 4VM series Solenoid Valve
    BLCH
    AR - Regulator
    AirTAC
    4V300 - Solenoid Valve
    BLCH
    6v - 6v_valve
    BLCH
    4a - 4a_valve
    SHAKO
    PU225A - 2/2 Way pilot solenoid valve
    Chinese Manufacturers
    GB/T 9116.3-2000 PN40 TG - Hubbed slip-on-welding steel pipe flanges with tongue and groove face
Previews
3D
Dimension
2D
Download CAD models