Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Peter Lehmann
Description
4th/5th axis - Rotary table TIP,TAP,TOP
Bill of material
TF-507510.LL TIP1c(B27)
SELECTION
Selection logic
MSL
Max. spindle load
kg
WA
Work area
D1
Dimensions
0 mm
D2
Dimensions
mm
D3
Dimensions
350 mm
TYPE
Type
S
Series
DS
Rotary axis motor position
MS
Tilting axis motor position
WMS
WMS - Measuring system for tilting axis
DDF
DDF - Rotary union for tilting axis
DDG
DDG - Rotary union for counter bearing (GLA)
WMSS
WMS - Measuring system for rotary axis
DDFS
DDF - Rotary union for rotary axis
SPZS
SPZ - Clamping system for rotary axis
ER
Centre height increase
mm
SROT
Tilting range
ROT
Rotation
°
CH
Center height
110 mm
W
Weight with motor
50 kg
WT
Total weight
50.00 kg
CB
Center bore
31 mm
A
Dimensions
466 mm
B
Dimensions
245 mm
C
Dimensions
382 mm
D
Dimensions
180 mm
E
Dimensions
226 mm
F
Dimensions
104 mm
F1
Dimensions
230 mm
X
Dimensions
236 mm
H
Dimensions
30 mm
I
Dimensions
55 mm
R
Dimensions
147 mm
Y
Dimensions
248 mm
H1
Dimensions
0 mm
H2
Dimensions
55 mm
PDF
Download
LINK
Webpage link
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models