Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Peter Lehmann
Description
4th axis - Rotary table RFX
Bill of material
RFX.507.L-350
TYP
Type
U
Dimensions
mm
BRP
Bridge plate mounting
MS
Motor position
WMS
WMS adapter
DDF
DDF adapter
DDG
DDG - Rotary union for counter bearing (GLA)
ROT
Rotation
°
CYM
Clamping yokes material
WT
Total weight
56.98 kg
A
Dimensions
30 mm
B
Dimensions
70.0 mm
C
Dimensions
140 mm
D
Dimensions
150.0 mm
E
Dimensions
195 mm
F
Dimensions
200 mm
G
Dimensions
113 mm
H
Dimensions
162.10 mm
I
Dimensions
109.0 mm
J
Dimensions
236 mm
K
Dimensions
75 mm
L
Dimensions
311 mm
M
Dimensions
165 mm
N
Dimensions
82 mm
V
Dimensions
420 mm
W
Dimensions
20 mm
X
Dimensions
549.60 mm
Z
Dimensions
604.60 mm
PDF
Download
LINK
Webpage link
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models