Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
4V series Solenoid Valve - 4v_valve
Bill of material
4V110-M5-NC-A
SPECIFICATIONS
Specifications
4V
POSITION
Position Number
SERIES
Series
TW
The way
TYPES
Types
CALIBER
Caliber
STATUS
Status
VOLTAGE
Voltage
WIRING
Wiring
INTERFACE
Interface
A
98.60 mm
B
54.50 mm
B1
27 mm
C
18 mm
D
14 mm
E
9.5 mm
F
3.3 mm
G
30 mm
H
13 mm
J
3.2 mm
K
M5x0.8 mm
K2
M5x0.8 mm
I
0 mm
L
0 mm
M
26 mm
O
33.45 mm
Q
14 mm
T
28.5 mm
Y
33.7 mm
Z
28.5 mm
V
2.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models