Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HellermannTyton
Description
5.0 mm
Bill of material
HellermannTyton 151-00368
IDNR
Identification
151-00368
MANUFACTURE19
Manufacturer Type Description
AHC2SS
VERSION
Version
DESCRIPTION14
Short Description
Fixing element black
MATERIAL
Material
Polyamide 6.6 High Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
BUENDELMIN
Bundle ∅ min.
11.0 mm
BUENDELMAX
Bundle ∅ max.
20.0 mm
BLECHDICKEMIN
Panel Thickness min.
mm
BLECHDICKEMAX
Panel Thickness max.
mm
LAENGEL
Length L
29.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
1000.000
BREITEW
Width (W)
10.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
TELLER
Disc ∅
mm
LAENGEL2
Length L2
mm
SCHWEISSBOL66
Stud Ø
5.0 mm
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD