Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Dirak
Description
5-153 - Clip-on Sealing Profiles
Bill of material
209-0216.00-00000
BESTNR
Order number
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VB
Compression
mm
F
Color
Black
KB
Clamping range
mm
VE
Packing unit
m
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    5-150 - Clip-on Sealing Profiles
    Dirak
    5-151 - Clip-on Sealing Profiles EPDM / NBR
    Dirak
    5-154 - Clip-on Sealing Profiles
    Dirak
    5-149 - Shielding Profiles, EPDM EMV Gasket
    Dirak
    5-110.01 - Self-Clamping Profiles EPDM
    Dirak
    4-122 - 120° Concealed Hinge
    Dirak
    5-152 - Clip-on Sealing Profiles EPDM
    Dirak
    5-160 - Edge Protections
    Dirak
    5-110.02 - Door seals
    Dirak
    4-119 - 117° Concealed Hinge, for bending 20mm
    Dirak
    5-161 - Edge Protections
    Dirak
    5-125 - Closed cell sponge rubber seals
    Dirak
    5-155 - Sealing Profiles
    Dirak
    5-131 - Window seal
Previews
3D
Dimension
2D
Download CAD models