Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1761187-3
Bill of material
5-1761187-3
PN
Part Number
5-1761187-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-1761187-3
TEINTERNALDESCRIPTION
TE Internal Description
8 SDL FLAT PLUG ASSY
CONNECTORSTYLE
Connector Style
Plug
CABLETYPE
Cable Type
Flat
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
RECEPTACLECONFIGURATION
Receptacle Configuration
Standard
PRODUCTTYPE
Product Type
Connector
NUMBEROFCONDUCTORS
Number of Conductors
8
NUMBEROFPOSITIONS
Number of Positions
8
KEYING
Keying
E
SHIELDMATERIAL
Shield Material
Brass
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin over Nickel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
50 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polycarbonate
HOUSINGCOLOR
Housing Color
Smoke Gray
WIRESIZEAWG
Wire Size
26, 28 AWG
WIRESIZEMM2
Wire Size
.08 - .09, .081, .12 - .15, .129 mm2
CONDUCTORINSULATIONDIAMETER
Conductor Insulation Diameter
.91 mm [ .038 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 80 C [ -4 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models