Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
5-18T - 5 Watt, 18 GHz, Convection-Cooled Dry Terminations
Bill of material
5-18T-MA
PN
Part Number
5-18T-MA
PR
Power Rating
5 W
TYPE
Product Type
18T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.45 Inch
B
0.61 Inch
C
1.06 Inch
D
D Dia.
0.86 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
AT
Ambient Temperature
-65°C to 125°C
NS
Dimensions L x W
1.06 x 0.86 Inch
CONNMAT
Connector Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models