468-33
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Series 4 valves and solenoid valves
prodotti
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_4/prodotti/valvola_5_3_chiusi_g1_8_monost_asmtab.prj},{NB=468-33},{VERS1=13},{VERS2=2},{VERSX1=1},{VERSX2=36},{VERSX3=1},{VERSX4=2},{VERSX5=1},{ANDM=9.728},{AKDM=8.566},{AX1=14.500},{A1NDM=9.728},{A1KDM=8.566},{A1X1=14.500},{BX1=5.500},{CX1=4.200},{CX2=8.000},{P1X1=4.750},{DX1=18.000},{EX1=39.250},{F=18},{F1X1=18.000},{G=40.75},{G1X1=49.750},{HX1=18.000},{H1X1=36.000},{I=49.75},{I1X1=MIN},{L=107.0},{LX1=9.500},{LX2=20.000},{M=32},{NX1=25.600},{OX1=13.000},{O1X1=0.000},{P=38},{S=49.75},{TNDM=0.000},{TKDM=0.000},{UX1=0.000},{ZX1=0.000},{ATX=9.500},{B1X1=7.500},{M1X1=6.000},{L1X1=32.000},{L1X2=53.500},{IDNR=},{MOD=468-33},{MON=in linea/conv.},{FUNZ=5/3 CC},{PT=700},{PMP=2.5},{A=G1/8},{A1=G1/8},{B=5.5},{C=4.2},{D=18},{E=39.25},{H=18},{N=25.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
5/3-way closed-centre valve, G1/8 port, monostable, with central stable position
Stückliste
468-33
IDNR
Ident number
MOD
Mod.
468-33
MON
Mounting
Without base/conv.
FUNZ
Function
5/3 CC
PT
Flow rate
700
PMP
P. min pilot.
2.5
bar
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求