Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-747908-5
Bill of material
5-747908-5
PN
Part Number
5-747908-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-747908-5
TEINTERNALDESCRIPTION
TE Internal Description
15 Plug Solder Cup, 30 gold, R
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
DSUBSHELLSIZE
D-Sub Shell Size
2
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
GROUNDINGINDENTS
Grounding Indents
With
GRADE
Grade
Standard
NUMBEROFPOSITIONS
Number of Positions
15
PRELOADED
Preloaded
Yes
SHELLPLATINGMATERIAL
Shell Plating Material
Tin
INSERTMATERIAL
Insert Material
Thermoplastic
COLOR
Color
Black
SHELLMATERIAL
Shell Material
Steel
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Copper
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
None
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGANGLE
Mounting Angle
Straight
ENCLOSURE
Enclosure
Without
CENTERLINEPITCH
Centerline
2.77 mm [ .11 in ] Pitch
WIRESIZEMM2
Wire Size
.5 - .6 mm2
WIRESIZEAWG
Wire Size
20 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INSERTFLAMMABILITYRATING
Insert Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models