Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Connection
Description
5" x 1.25" Wide Stem Casters - CC Apex Caster
Bill of material
CC-1210-500125-40-E1-B3
PN
Part Number
CC-1210-500125-40-E1-B3
RS
Rig Series
WS
Wheel Series
WD
Wheel Diameter
5 Inch
WW
Wheel Width
1 1/4 Inch
BT
Bearing Type
ST
Stem Type
SS
Stem Size
1/2"-13 x 2-3/4"
OPT
Options
H
Overall Height
6 1/4 Inch
SL
Swivel Lead
1 1/2 Inch
SR
Swivel Radius
4.50 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models