Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
50.2xx YPOT - Hexagonal locknut metric Brass
Bill of material
50.225 YPOT
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models