Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Jacob
Description
50.6xx M/AV - PERFECT AirVent
Bill of material
50.620 M/R/AV
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
34.5 g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATM
Material Membrane
PES
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATI
Material Inner ring
MATO
Material O-ring
NBR
PACK
Packaging Unit
5 PCS
RQ
Air flow
l/h ΔP=0,07
WEP
Water entry pressure
≥ 0.3 bar
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (0.3 bar / 60 min) EN 60529
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models