Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Jacob
Description
50.6xx M/EMVDL - PERFECT EMC metric brass long with spring
Bill of material
50.620 M/EMVDL
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
E
Clamping range cable shield
mm
L
Length of Thread
mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATFD
Material spring Stainless steel
1.4310 / AISI 301
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
TEMPST
Temperature range
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard
UL 514B
ZUL2
Approval 2
USR / CNR
SCIP
SCIP Nummer
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)