您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.620 M/STO
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass with sealing insert without bore hole
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_mess_mit_dicht_ohne_bohrung/506xxmsto_asmtab.prj},{NB=50.620 M/STO},{ANDM=20},{IS=3.000},{IH=7.500},{IDA=15.100},{L=6},{SW1=22},{EK1=24.0},{SW2=22},{EK2=24.0},{H=33},{STGEW=35.3},{PACK=100},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=3},{SW22=5.0},{SW11=3.5},{R=17.0},{RB=3.00},{EF007839=20},{EF003712=1.5},{EF000368=6},{EF000177=22},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{EF005466=0},{ARTNR=50.620 M/STO},{ARTNRX=50.620 M/STO},{A=M20x1.5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6 V-2},{MATD=TPE/TPS},{MATO=NBR},{IP65=IP65},{NORM1=CE},{NORM=UKCA},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=4ba124e3-02af-4eb6-90fd-ce253a16d816},{MANUID=50.620_M/STO}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Jacob
Description
50.6xx M/STO - PERFECT metric Brass with sealing insert without bore hole
Bill of material
50.620 M/STO
ARTNR
Article No.
50.620 M/STO
50.620 M/STO
A
Connecting thread
M20x1.5
M20x1.5
mm
L
Length of Thread
6
6
mm
SW1
Wrench size 1
22
22
mm
EK1
Corner dimension 1
24.0
24.0
mm
SW2
Wrench size 2
22
22
mm
EK2
Corner dimension 2
24.0
24.0
mm
H
Height
33
33
mm
STGEW
Unit weight
35.3
35.3
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Material Lamellar insert
PA6 V-2
MATD
Material Sealing Elements
TPE/TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
100
100
PCS
IP65
Protection grade
IP65
TEMPST
Temperature range static
-40
°C
TEMPV
Temperature range
-20
°C
TEMPH
Temperature range
100
°C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
4ba124e3-02af-4eb6-90fd-ce253a16d816
4ba124e3-02af-4eb6-90fd-ce253a16d816
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K155-1xxx-zz - WADI heat cable gland
Jacob
21.05.2024
50.6xx M-L - PERFECT metric Brass long
Jacob
21.05.2024
50.6xx/xx M - PERFECT metric Brass expanded
Jacob
21.05.2024
50.6xx M/R - PERFECT PG Brass reduced
Jacob
21.05.2024
50.6xx M - PERFECT metric Brass
Jacob
21.05.2024
50.6xx MASI/1 - PERFECT metric Brass for 1xAS-i Bus-cable
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求