Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Jacob
Description
50.6xx PA/FLzzzz - PERFECT metric PA6 V-0
Bill of material
50.625 PA/FLSW
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 V-0
MATF
Color
MATD
Material sealing elements
CR/NBR
MATFD
Material O-ring
PACK
Packaging Unit
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL1
Approval
DNV
NORM2
Test standard 2
UL 514B
ZUL2
Approval
USR / CNR
NORM3
Prüfnorm 3
EN 45545-2
ZUL3
Approval
R22: HL3 / R23: HL3 (on request)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models