Catalog navigation
CAD model selection
Selectable products: 89
HELP_VARIABLE
Company
Jacob
Description
50.6xx PAzzzz/zXz - PERFECT metric with multiple sealing insert
Bill of material
50.625PA7035/2X6
ARTNR
Article No.
A
Connecting thread
mm
DI
n x Di
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATD
Material sealing elements
TPE/TPS
MATFD
Material O-ring
PACK
Packaging Unit
PCS
IP65
Protection grade
max. IP65
TEMPST
Temperature range static
-40* °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models