Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bird
Description
50-CT - 50 Watt, Convection-Cooled Dry Terminations
Bill of material
50-CT-MA
PN
Part Number
50-CT-MA
PR
Power Rating
50 W
TYPE
Product Type
CT Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
SMA
A
0.500 Дюйм
B
0.500 Дюйм
C
1.000 Дюйм
D
0.750 Дюйм
E
0.390 Дюйм
F
0.160 Дюйм
G
0.520 Дюйм
H
0.115 Дюйм
I
0.125 Дюйм
COLL
Coolant Method
Dry, Conduction-Cooled
OP
Operating Position
Any
NS
Dimensions L x W x H
1 x 0.75 x 0.39 Дюйм
WEIGHT
Weight - Approx.
1.10 oz
CONNMAT
Connector Material
Stainless Steel