Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
50 mm precision vice - pull-down - -
Bill of material
270700
BEST
Order No.
270700
SSTELLE
Interface fitted
SWA 39 mm
BACKENB
Jaw width
50 mm
SPANNW
Jaw width
80 mm
B
width
50 mm
H
Height
50 mm
H1
Height
46 mm
L
Length
135 mm
GEW
weight
1,46 kg
BS
Description
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型