50-VFE3130-1TM-01-X60
SMC
bp1_solenoid_valve
4+5 port solenoid valve
50-vfe
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/50-vfe/50-vfe3000-x60_asmtab.prj},{NB=50-VFE3130-1TM-01-X60},{MODEL=50-VFE3000},{ACTUATION=1},{BODY=3},{OPTION=0},{VOLTAGE=1},{MANUAL=},{CONNECTION=M},{PORT=01},{THREAD=},{BRACKET=},{PPATH=assembly/50-vfe3000-x60_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
50-VFE3000-X60 - Pilot Operated 5-Port Solenoid Valve, ATEX Compliant
Bill of material
50-VFE3130-1TM-01-X60
ACTUATION
Actuation
(1) Single solenoid
(2) Double solenoid
(3) Closed center
(4) Exhaust center
(5) Pressure center
(1) Single solenoid
(2) Double solenoid
(3) Closed center
(4) Exhaust center
(5) Pressure center
BODY
Body model
(3) Body ported (For manifold type 30)
(4) Base mounted (For manifold type 40)
(5) For manifold type 50
(3) Body ported (For manifold type 30)
(4) Base mounted (For manifold type 40)
(5) For manifold type 50
OPTION
Body option
(0) Standard
(3) Common exhaust type for main and pilot valve
(0) Standard
(3) Common exhaust type for main and pilot valve
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(7) 240 VAC
(8) 48 VAC
(A) 12 VAC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(Y) 48 VDC
(Z) 110 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(7) 240 VAC
(8) 48 VAC
(A) 12 VAC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(Y) 48 VDC
(Z) 110 VDC
MANUAL
Manual override
() Non-locking push type
(D) Push-turn locking type D (slotted type)
() Non-locking push type
(D) Push-turn locking type D (slotted type)
CONNECTION
Electrical connection port
(M) M20x1.5
(N) NPT 1/2
(M) M20x1.5
(N) NPT 1/2
PORT
Port size (P, A, B)
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
THREAD
Thread type
() Rc
(F) G
(N) NPT
(T) NPTF
() Rc
(F) G
(N) NPT
(T) NPTF
BRACKET
Bracket
() None
(F) With bracket
() None
(F) With bracket
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
50-VFE5000-X60 - Pilot Operated 5-Port Solenoid Valve, ATEX Compliant
SMC
26.09.2023
SY9_20_VALVE - Body Ported Valve/For Manifold Mounting
SMC Corporation
29.05.2024
SY5_20_SU - Body Ported Valve/Single Unit
SMC
28.09.2023
CY525 - 5/2&3/2 Pilot solenoid valve
SHAKO
16.08.2021
VDW30_40_XF - Compact/Lightweight 2 Port Solenoid Valve (For Air/Water)
SMC
28.09.2023
DXT1215 - High Speed Pilot Operated Solenoid Valve
SMC
26.09.2023
JSXFA - Pulse Valve (Valve for Dust Collector)
SMC
26.09.2023
JSXF - Pulse Valve (Valve for Dust Collector)
SMC
26.09.2023
VFN3000....-X4 - 5/2 Port Electro Operated Valve
SMC
10.12.2021
EXW1-RL - Compact Wireless Remote IO-Link Master
SMC
22.12.2023
VFN2000N - Namur interface 5 Port Solenoid Valve
SMC
26.09.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청