Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 102 - 5.1 lifgo guide rail Hole at front
Bill of material
500 102_5.1 lifgo Fuehrungsschiene Bohrung stirnseitig
CNSORDERNO
Part number
500 102
BEZ
Description
5.1 lifgo guide rail Hole at front
INFO
Datenblatt
Info PDF
A
Length
27 mm
A1
Length
25 mm
B
Diameter
M12 mm
C
Length
35 mm
D
Height
31.5 mm
F
Height
18.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
8 each
M
Module
2.5 mm
LX
Moment of inertia
31938 mm^4
LY
Moment of inertia
65956 mm^4
LP
Polar moment of inertia
97895 mm^4
G
Weight
5.40 Kg/m
CNSMASSEXACT
Weight
0.59 kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD