Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 105 - 5.0 lifgo guide rail Screwed from above
Bill of material
500 105_5.0 lifgo Fuehrungsschiene von oben verschrauben
CNSORDERNO
Part number
500 105
BEZ
Description
5.0 lifgo guide rail Screwed from above
INFO
Datenblatt
Info PDF
A
Length
23 mm
A1
Length
21 mm
B2
Diameter
9 mm
B3
Diameter
15 mm
D
Height
26 mm
E
Length
62.831853 mm
E1
Length
31.42 mm
E2
Length
94.25 mm
E3
Length
157.08 mm
EN
Length
En = Ze x m x Pi x (n –1/2) mm
F2
Height
8.6 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
20 each
M
Module
1.0 mm
LX
Moment of inertia
18660 mm^4
LY
Moment of inertia
32149 mm^4
LP
Polar moment of inertia
50810 mm^4
G
Weight
3.70 Kg/m
CNSMASSEXACT
Weight
0.39 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models