Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 121 - 5.0 lifgo gear rack protection standard
Bill of material
500 121 - F = 1_5.0 lifgo Zahnstangenschutz standard
CNSORDERNO
Order code
500 121 - F = 1
BEZ
Description
5.0 lifgo Zahnstangenschutz standard
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
15.0 mm
A
Length
17.5 mm
B
Length
2.5 mm
AB
Stroke per fold
15 mm
C
Length
5 mm
D
Length
50 mm
E
Height
54 mm
F
Number of wrinkles
According to customer Stück
G
Height
44.5 mm
H
Length
58 mm
I
Height
21 mm
J
Diameter
Ø 4,3 ⋁8,5 x 90° mm
K
Height
18.5 mm
M
Height
40 mm
N
Length
68 mm
O
Height
24 mm
P
Diameter
10.5 mm
R
Thread
M4
S
Height
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models