Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 126 - 5.1 lifgo linear gear rack protection
Bill of material
500 126 - F = 1_5.1 lifgo linear Zahnstangenschutz standard
CNSORDERNO
Order code
500 126 - F = 1
BEZ
Description
5.1 lifgo linear Zahnstangenschutz standard
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
15.0 mm
A
Length
17.5 mm
B
Length
2.5 mm
AB
Stroke per fold
15 mm
C
Length
5 mm
D
Length
54 mm
E
Height
62 mm
F
Number of wrinkles
According to customer Stück
G
Height
51 mm
H
Length
62 mm
I
Height
26.5 mm
J
Diameter
Ø 4,3 ⋁8,5 x 90° mm
K
Height
19.5 mm
M
Height
46 mm
N
Length
72 mm
O
Height
27.5 mm
P
Diameter
12.5 mm
R
Thread
M4
S
Height
4 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model