Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 156 - 5.5 lean SL double-ZA2
Bill of material
500 156_5.5 lean SL doppel-ZA2
IDNR
Ident number
500 156_5.5 lean SL doppel-ZA2
CNSORDERNO
Part number
500 156
BEZ
Description
5.5 lean SL double-ZA2
A
Length
305 mm
B
Height
305 mm
C
Length
200 mm
D
Length
160 mm
E
Height
210 mm
F
Height
158 mm
G
Length
20 mm
H
Centering flange
125K6 deep 5 mm
I
Diameter
200 mm
J
Key DIN 6885 P9
65h7 mm
K
Length
90 mm
L
Length
90 mm
M
Length
80 mm
N
Length
5 mm
O
Key DIN 6885 P9
55H7 mm
R
Diameter
10H7 deep 12 mm
S
Thread
M20 deep 45, 17.5 through
T
Thread
M12 deep 25
U
Lube hole
M10x1 deep 10
V
Length
145 mm
W
Height
60 mm
X
Gear rack protection
M5 deep 10
CNSMASSEXACT
Mass
45.60 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models