Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 170 - 5.1 lifgo gear racks hardened & ground
Bill of material
500 170 - Z = 15_5.1 lifgo Zahnstange geschliffen & gehaertet
CNSORDERNO
Order code
500 170 - Z = 15
BEZ
Description
5.1 lifgo Zahnstange geschliffen & gehaertet
INFO
Data Sheet
Info PDF
LOD
Level of details
NZ
Number of teeth
A
Length
27 mm
A1
Length
25 mm
B
Thread
M12
C
Length
25 mm
D
Height
31.5 mm
E
Height
18.5 mm
L
Toothed rack length
117.80970 mm
Z
Number of teeth
According to customer
M
Module
2.5 mm
T0
Tooth division
7.85398 mm
LX
Moment of inertia
22961 mm4
LY
Moment of inertia
35018 mm4
LP
Polar moment of inertia
57979 mm4
G
Weight
4.84 kg/m
CNSMASSEXACT
Mass
0.570 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir