Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 181 - 5.0 lifgo Gear rack retaining plate & end plate
Bill of material
500 181_5.0 lifgo Zahnstangenhalteplatte
CNSORDERNO
Part number
500 181
BEZ
Description
5.0 lifgo Gear rack retaining plate & end plate
INFO
Datasheet
Info PDF
A
Length
70 mm
B
Length
70 mm
C
Length
10 mm
D
Length
23 mm
E
Length
16 mm
F
Length
50 mm
G
Length
50 mm
H
Length
58 mm
I
Length
21 mm
J
Length
15.5 mm
K
Thread
M6 mm
L
Thread
M4 mm
M
Diameter
6 mm
CNSMASSEXACT
Weight
0.33 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir