Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 182 - 5.1 lifgo Gear rack retaining plate & end plate
Bill of material
500 182_5.1 lifgo Zahnstangenhalteplatte
CNSORDERNO
Part number
500 182
BEZ
Description
5.1 lifgo Gear rack retaining plate & end plate
INFO
Datasheet
Info PDF
A
Length
80 mm
B
Length
80 mm
C
Length
12 mm
D
Length
27 mm
E
Length
18.5 mm
F
Length
55 mm
G
Length
55 mm
H
Length
62 mm
I
Length
26.5 mm
J
Length
18.5 mm
K
Thread
M8 mm
L
Thread
M4 mm
M
Diameter
6 mm
CNSMASSEXACT
Weight
0.51 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models