Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 194 - 5.1 Coupling unit
Bill of material
500 194 - M = M10 x 1.25_5.1 Kupplungseinheit
CNSORDERNO
Part number
500 194 - M = M10 x 1.25
BEZ
Description
5.1 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
50 mm
B
Thread
M12 mm
C
Length
29 mm
D
Coupling unit
mm
E
Width across flats
SW 30 mm
L
Length
45.5 mm
FD
Dynamic tensile force
12 KN
FS
Static tensile force
18 KN
CNSMASSEXACT
Weight
0.58 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models