Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 195 - 5.3 Coupling unit
Bill of material
500 195 - M = M20 x 1.50_5.3 Kupplungseinheit
CNSORDERNO
Part number
500 195 - M = M20 x 1.50
BEZ
Description
5.3 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
65 mm
B
Thread
M20 mm
C
Length
33.5 mm
D
Coupling unit
mm
E
Width across flats
SW 36 mm
L
Length
78 mm
FD
Dynamic tensile force
40 KN
FS
Static tensile force
63 KN
CNSMASSEXACT
Weight
1.65 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models