Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 456 - 5.1 Wellenadapter Variante 1
Bill of material
500 456 - D = Φ 25 x L 45 L1 36_5.1 Wellenadapter Variante 1
CNSORDERNO
Order code
500 456 - D = Φ 25 x L 45 L1 36
CON
500 456
BEZ
Description
5.1 Wellenadapter Variante 1
INFO
Datenblatt
Info PDF
A
Diameter
57 mm
B
Length
40 mm
C
Length
9 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
38 H7 deep 3
F
Diameter
46 mm
G
Diameter
6.2 mm
H
Length
2.5 mm
I
Length
3 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
Length
4.5 mm
MT
Max. torque
152 Nm
PW
Profile shaft
PG 20
CNSMASSEXACT
Weight
0.63 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir