Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 483 - 5.0 Profile shaft adapter
Bill of material
500 483_5.0 Profilwellenadapter
CNSORDERNO
Part number
500 483
BEZ
Description
5.0 Profile shaft adapter
INFO
Datenblatt
Info PDF
A
Diameter
45 mm
B
Length
28 mm
C
Length
8 mm
E
Diameter
28 H7 deep 2.5
F
Diameter
35 mm
G
Diameter
5.3 mm
I
Length
2.5 mm
MT
Max. torque
40 Nm
PW
Profile shaft
PG 14
CNSMASSEXACT
Weight
0.12 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models