Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 484 - 5.1 Profile shaft adapter
Bill of material
500 484_5.1 Profilwellenadapter
CNSORDERNO
Part number
500 484
BEZ
Description
5.1 Profile shaft adapter
INFO
Datenblatt
Info PDF
A
Diameter
57 mm
B
Length
40 mm
C
Length
9 mm
E
Diameter
38 H7 deep 3
F
Diameter
46 mm
G
Diameter
6.2 mm
I
Length
3 mm
MT
Max. torque
152 Nm
PW
Profile shaft
PG 20
CNSMASSEXACT
Weight
0.24 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models