Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 485 - 5.3 Profile shaft adapter
Bill of material
500 485_5.3 Profilwellenadapter
CNSORDERNO
Part number
500 485
BEZ
Description
5.3 Profile shaft adapter
INFO
Datenblatt
Info PDF
A
Diameter
90 mm
B
Length
65 mm
C
Length
16 mm
E
Diameter
58 H7 deep 4
F
Diameter
72 mm
G
Diameter
10.5 mm
I
Length
4 mm
MT
Max. torque
954 Nm
PW
Profile shaft
KW 42
CNSMASSEXACT
Weight
1.10 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models