Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 486 - 5.4 Profile shaft adapter
Bill of material
500 486_5.4 Profilwellenadapter
CNSORDERNO
Part number
500 486
BEZ
Description
5.4 Profile shaft adapter
A
Diameter
106 mm
B
Length
70 mm
C
Length
16 mm
E
Diameter
74 H7 deep 4
F
Diameter
88 mm
G
Diameter
10.5 mm
I
Length
4 mm
MT
Max. torque
2000 Nm
PW
Profile shaft
KW 54
CNSMASSEXACT
Weight
1.66 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models