Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 512 - 5.3 lifgo gear rack protection in welding areas
Bill of material
500 512 - F = 1_5.3 lifgo Zahnstangenschutz Schweissbereich
CNSORDERNO
Order code
500 512 - F = 1
BEZ
Description
5.3 lifgo Zahnstangenschutz Schweissbereich
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
25.0 mm
A
Length
28.5 mm
B
Length
3.5 mm
AB
Stroke per fold
25 mm
C
Length
6 mm
D
Length
92 mm
E
Height
94 mm
F
Number of wrinkles
According to customer Stück
G
Height
84 mm
H
Length
100 mm
I
Height
51.5 mm
J
Diameter
Ø 4.3, ⋁8.5 x 90° mm
K
Height
23.5 mm
M
Height
71.5 mm
N
Length
112 mm
O
Height
45 mm
P
Diameter
20.5 mm
R
Thread
M4
S
Height
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models