Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 542 - 5.1 lifgo linear end plate
Bill of material
500 542_5.1 lifgo linear Endplatte
CNSORDERNO
Part number
500 542
BEZ
Description
5.1 lifgo linear end plate
INFO
Datenblatt
Info PDF
E
Length
40.5 mm
H
Length
62 mm
K
Length
19.5 mm
N
Length
72 mm
O
Length
27.5 mm
P
Diameter
12.5 mm
R
Thread
M4 mm
S
Length
4 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型