Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 600 - 5.0 lifgo Mechanical arrest system
Bill of material
500 600_5.0 lifgo Abstecksicherung
CNSORDERNO
Part number
500 600
BEZ
Description
5.0 lifgo Mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
70 mm
B
Length
55 mm
C1
Length
124.5 mm
C2
Length
116 mm
C3
Length
124.5 mm
D
Length
55 mm
E
Length
6.5 mm
F
Length
50 mm
G
Thread
8.2 through, 12 deep 9.6 mm
H
Length
45.5 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M6 deep 6 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
56.5 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
1.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models