Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 601 - 5.1 lifgo Mechanical arrest system
Bill of material
500 601_5.1 lifgo Abstecksicherung
CNSORDERNO
Part number
500 601
BEZ
Description
5.1 lifgo Mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
80 mm
B
Length
67 mm
C1
Length
164.5 mm
C2
Length
153 mm
C3
Length
164.5 mm
D
Length
60 mm
E
Length
7.5 mm
F
Length
72 mm
G
Thread
10.2 through, 14 deep 10.6 mm
H
Length
68.5 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M10x1 deep 6 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
79.5 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
3.5 kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели