Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500003/A - 90° TUBE FIXING BRACKET
Bill of material
500003/A
CODE
Code
500003/A
A
Length
172 mm
B
Length
121 mm
C
Length
60 mm
D
Diameter
48 mm
E
Diameter
155 mm
F
Length
84 mm
G
Length
3 mm
H
Length
27 mm
I
Interaxis
22.5 mm
L
Diameter
10.5 mm
M
Diameter
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models