Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500859 - GASKET HOOD
Bill of material
500859/1/500
CODE
Code
500859/1/500
A
Length
mm
Enter value for A
Length
mm
cm
inch
ft
B
Length
300 mm
C
Diameter
98 mm
D
Length
134 mm
E
Length
112 mm
F
Length
64 mm
G
Wheelbase
62.3 mm
Y
Number of inlets
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    500860 - INTEGRAL HOOD
    FM
    500848 - T AIR KNIFE PLUS
    FM
    LOAD BEARIN ROLLER CONVEYORS
    FM
    500846 - AIR KNIFE PLUS 1 INLET
    FM
    102390 - COUPLING 100 F/F
    FM
    501004/A - 90° CURVED 100 M/M
    FATH
    Extrusion Profile Pallet I8
    HPC
    PRF4545r90 - R90°aluminium profile - Section : 45 x 45 mm
    RK Rose+Krieger
    Angle bracket - bars - Connection technology
    FM
    Bridge 45x90 - System suitable for free crystalline silica suction
Previews
3D
Dimension
2D
Download CAD models