Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 078 - 5.1 lifgo double PFN SVZ
Bill of material
501 078_5.1 lifgo doppel-PFN SVZ
CNSORDERNO
Part number
501 078
BEZ
Description
5.1 lifgo double-PFN SVZ
A
Length
110 mm
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
E2
Height
72 mm
F
Height
61.0 mm
G1
Height
16 mm
G2
Length
7 mm
H
Centering flange
44H7 deep 3 mm
I
Diameter
72 mm
J
Key DIN 6885 P9
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Key DIN 6885 P9
20H7 mm
R
Diameter
6H7 deep 3.5 mm
S
Thread
M10 deep 25, 8.5 through
S1
Thread
10,5 deep 11,5, M10 deep 25
S2
Thread
M10 deep 14
S4
Thread
10,5 deep 11,5
T
Thread
M8 deep 10
U
Lube hole
M6 deep 5
U1
Lube hole
M6 deep 5
V
Length
62 mm
W1
Height
8 mm
W2
Height
18.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
3.72 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models