Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 114 - 5.1 lifgo gear racks ground SVZ
Bill of material
501 114_5.1 lifgo Zahnstange geschliffen SVZ-15-1
CNSORDERNO
Part number
501 114
BEZ
Description
5.1 lifgo Zahnstange geschliffen SVZ
LOD
Level of details
NZ
Number of teeth
A
Length
27 mm
A1
Length
25 mm
B
Thread
M12
C
Length
25 mm
D
Height
31.5 mm
E
Length
18.5 mm
L
Toothed rack length
116.33700 mm
Z
Number of teeth
According to customer
MT
Module
2.46875 mm
T0
Tooth division
7.75580 mm
LX
Moment of inertia
22961 mm4
LY
Moment of inertia
35018 mm4
LP
Polar moment of inertia
57979 mm4
G
Weight
4.84 kg/m
CNSMASSEXACT
Mass
0.563 kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型