Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 119 - 5.3 lifgo linear gear racks ground SVZ
Bill of material
501 119_1_24_24_2_0_24_0_0_0_0_0_0_0_0_0
CNSORDERNO
Order code
501 119-24_0_24_0_0_0_0_0_0_0_0_0
BEZ
Description
5.3 lifgo SVZ Zahnstange linear
INFO
Data Sheet
Info PDF
LOD
Level of details
NO1
Division of the interface
NO
Number of parts
Z
Number of teeth end part
Stück
ZZ
Number of teeth end part
24 Stück
Z1
Number of teeth
Stück
Z2
Number of teeth
Stück
Z3
Number of teeth
Stück
Z4
Number of teeth
Stück
Z5
Number of teeth
Stück
Z6
Number of teeth
Stück
Z7
Number of teeth
Stück
Z8
Number of teeth
Stück
Z9
Number of teeth
Stück
Z10
Number of teeth
Stück
A
Length
48 mm
A1
Length
46 mm
B
Thread
M12
C
Length
20 mm
D
Height
48.5 mm
E
Length
109.03950 mm
E1
Length
54.520 mm
E2
Length
163.559 mm
E3
Length
272.599 mm
F
Thread
M20
G
Length
35 mm
H
Length
26.5 mm
L
Toothed rack length
186.92486 mm
NMAX
Max. Number of holes
2 stück
ZMAX
Max. number of teeth
5048 stück
ZVMIN
Zv min.
27 stück
ZVMAX
Zv max.
503 stück
ZMMIN
Zm min.
28 stück
ZMMAX
Zm max.
504 stück
ZHMIN
Zh min.
24 stück
ZHMAX
Zh max.
513 stück
ZA
Za
7 stück
ZBMIN
Zb min.
6 stück
ZE
Number of teeth between two holes
14 stück
M
Module
2.47917
TO
Tooth division
7.78854 mm
LX
Moment of inertia
253179 mm4
LY
Moment of inertia
297984 mm4
LP
Polar moment of inertia
551164 mm4
GEW
Weight
14.45 kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models