Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 123 - 5.3 lifgo gear racks hardened & ground SVZ
Bill of material
501 123_5.3 lifgo Zahnstange geschliffen & gehaertet SVZ-24-1
CNSORDERNO
Order code
501 123
BEZ
Description
5.3 lifgo Zahnstange geschliffen & gehaertet SVZ
LOD
Level of details
NZ
Number of teeth
A
Length
48 mm
A1
Length
46 mm
B
Thread
M20
C
Length
35 mm
D
Height
48.5 mm
E
Length
26,5 mm
L
Toothed rack length
186.92496 mm
Z
Number of teeth
According to customer
MT
Module
2.47917 mm
T0
Tooth division
7.78854 mm
LX
Moment of inertia
253179 mm4
LY
Moment of inertia
297984 mm4
LP
Polar moment of inertia
551164 mm4
G
Weight
14.45 kg/m
CNSMASSEXACT
Mass
2.701 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models