Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 353 - 5.m Shaft Adapter Version 1
Bill of material
501 353_5.m Wellenadapter Variante 1
CNSORDERNO
Part number
501 353
BEZ
Description
5.m Shaft Adapter Version 1
A
Diameter
34 mm
B
Length
26 mm
C
Length
6 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
20 H7 deep 2.5
F
Diameter
26 mm
G
Diameter
4.2 mm
H
Length
2 mm
I
Length
2.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
Length
2.5 mm
MT
Max. torque
4 Nm
PW
Profile shaft
VK6
CNSMASSEXACT
Weight
0.15 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models