Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5013525 - Hinges 50 x 40 mm
Bill of material
50-1-3525
PREVIEW
REF
Reference
50-1-3525
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
40 mm
C
1.2 mm
D
3 mm
F
8.5 mm
NOTE
Note
drilled
G
36 mm
WEIGHT
weight
24 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25532-hinges-50-x-40-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models